※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
EOL announced
Multi-functional regulator
| Feature | Built-in ON/OFF switch / High current output / Low dropout voltage |
|---|---|
| Output type | Static output voltage |
| Polarity | Positive |
| RoHS Compatible Product(s) (#) | Available |
| Toshiba Package Name | New PW-Mold 5pin |
|---|---|
| Pins | 5 |
| Mounting | Surface Mount |
| Characteristics | Symbol | Rating | Unit |
|---|---|---|---|
| Output Current (Max) | IOUT | 1000 | mA |
| Power Dissipation | PD | 10 | W |
| Power Dissipation | PD | 1 | W |
| Input Voltage | VIN | 16 | V |
| Characteristics | Symbol | Condition | Value | Unit |
|---|---|---|---|---|
| Bias Current (Typ.) | IB | IOUT=0A | 0.85 | mA |
| Dropout Voltage (Typ.) | VD | IOUT=0.5A | 0.32 | V |
| Output Voltage (Typ.) | VOUT | - | 2.5 | V |
| Output Voltage (Max) | VOUT | - | 2.575 | V |
| Output Voltage (Min) | VOUT | - | 2.425 | V |
Contact us
Contact usFrequently Asked Questions
FAQs