TA48S09AF

EOL announced

Multi-functional regulator

Description

Feature Built-in ON/OFF switch / High current output / Low dropout voltage
Output type Static output voltage
Polarity Positive
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name New PW-Mold 5pin
Pins 5
Mounting Surface Mount

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current (Max) IOUT 1000 mA
Power Dissipation PD 10 W
Power Dissipation PD 1 W
Input Voltage VIN 16 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Bias Current (Typ.) IB IOUT=0A 0.9 mA
Dropout Voltage (Typ.) VD IOUT=0.5A 0.32 V
Output Voltage (Typ.) VOUT - 9 V
Output Voltage (Max) VOUT - 9.27 V
Output Voltage (Min) VOUT - 8.73 V

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open