TA76432AF

EOL announced

Adjustable precision Shunt regulator

Description

Polarity Positive
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name PW-Mini
Package Image Toshiba TA76432AF Adjustable precision Shunt regulator product PW-Mini package image
JEITA SC-62
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
4.6×4.2×1.6
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Cathode current (sink) IK(sink) 20 mA
Cathode voltage VKA 20 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Output Voltage Tolerance (ABSMax) accuracy(VOUT) - +/-1.0 %
Minimum cathode current for regulation (Max) IKmin - 0.4 mA
Minimum cathode current for regulation (Typ.) IKmin - 0.2 mA
Cathode voltage (Max) VKA(recommended) - 19 V
Cathode voltage (Min) VKA(recommended) - 1.26 V
Reference voltage (Typ.) VREF - 1.26 V

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open