TA78057SB

EOL announced

Series regulator (Three-terminal voltage regulator)

Description

Feature High current output
Protection Functions Overcurrent protection / Overheating protection
Polarity Positive
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SIP3-P-2.50A
Pins 3
Mounting Through Hole

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current (Max) IOUT 1000 mA
Power Dissipation PD 1.8 W
Input Voltage VIN 35 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Output Voltage Tolerance (ABSMax) accuracy(VOUT) Tj=25℃ +/-4 %
Bias Current (Typ.) IB - 4.3 mA
Dropout Voltage (Typ.) VD IOUT=1A 2 V
Output Voltage (Typ.) VOUT - 5.7 V

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open