TA78DS08BP

EOL announced

Series regulator (Three-terminal voltage regulator)

Description

Feature Low current output / Low dropout voltage
Protection Functions 60V load dump / Reverse power supply connection / Current limiting / Thermal shutdown
Polarity Positive
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name LSTM
Pins 3
Mounting Through Hole
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *2

Download from UltraLibrarian® in your desired CAD format
*1 *2

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current (Max) IOUT 30 mA
Power Dissipation PD 0.8 W
Input Voltage VIN 29 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Output Voltage Tolerance (ABSMax) accuracy(VOUT) Ta>=-40℃
Ta<=85℃
+/-10 %
Bias Current (Typ.) IB IOUT=0A 0.7 mA
Dropout Voltage (Max) VD IOUT=0.01A 0.3 V
Dropout Voltage (Typ.) VD IOUT=0.01A 0.2 V
Output Voltage (Typ.) VOUT - 8 V

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open