TAR5S15U

Not Recommended for New Design

Point regulator (single output)

Description

Application Consumer equipment / General purpose power supply
Feature Wide range input voltage / Low output noise voltage
Output Type Fixed Output
Overcurrent protection Y
Thermal shutdown Y
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-353F (UFV)
Package Image Toshiba TAR5S15U Point regulator (single output) product UFV package image
Package Code SOT-353F
Pins 5
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.1×0.7
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *2

Download from UltraLibrarian® in your desired CAD format
*1 *2

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Input Voltage VIN 15 V
Power Dissipation (mounted on glass-epoxy board(30mm×30mm)) PD 450 mW

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Operating Output Current (Max) IOUT - 200 mA
Operating Input Voltage * VIN - 2.4 to 15 V
Output Voltage (Typ.) VOUT - 1.5 V
Output Voltage Lineup VOUT - 1.5 to 5.0 V
Quiescent Current (Typ.) * IB(ON) IOUT=0mA 170 μA
Ripple Rejection Ratio (Typ.) * R.R. f=1kHz 70 dB
Output Noise Voltage (Typ.) * VNO - 30 μVrms
Operating Temperature Topr - -40 to 85 ℃
Output Capacitance COUT - ≥10 μF

 * Representative value, Please refer to the datasheet for details.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open