TCV7103F

EOL announced

DC/DC down converter

Description

Feature Synchronous rectifier/high efficiency / Internal phase compensation / Built-in low side external MOSFET driver / Adjustable soft start time
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOP Advance (HSON8-P)
Pins 8
Mounting Surface Mount

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Oscillation frequency (Typ.) fOSC - 1000 kHz
Output Current (Max) IOUT - 5.0 A
Operating Voltage (Max) VIN(opr) - 5.5 V
Operating Voltage (Min) VIN(opr) - 2.7 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open