TB62777FG

EOL announced

LED driver for LED displays and amusement applications

Description

Application Scope Small LED panels
Class 8-ch constant current LED driver
Output Channel (Ch) 8
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SSOP16-P-225-1.00A
Package Image Toshiba TB62777FG LED driver for LED displays and amusement applications product SSOP16-P-225-1.00A package image
Pins 16
Mounting Surface Mount

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Average Forward Current IO 55 mA
Operating Temperature (Max) Topr 85 ℃
Operating Temperature (Min) Topr -40 ℃
Storage Temperature (max) Tstg 150 ℃
Storage Temperature (min) Tstg -55 ℃
Supply Voltage (Max) VDD 6 V
Output Voltage VO 26 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open