TCK1024G

Load switch IC

Description

Application Consumer equipment / Mobile equipment / IOT/Wearable equipment / Camera/Sensor power supply / General purpose power supply
Feature Low on-resistance / Low voltage operation
Number of Circuits 1
Function Reverse current blocking / Auto-discharge
Protection Thermal Shutdown / Under Voltage Lockout / Over Current limit
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name WCSP6E
Package Image Toshiba TCK1024G Load switch IC product WCSP6E package image
Pins 6
Mounting Surface Mount
Width×Length×Height
(mm)
1.2×0.8×0.55
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Maximum Output Current (DC) IOUT(DC) 1.54 A
Power dissipation (Mounted on FR4 board(40mm×40mm)) PD 0.8 W
Input Voltage VIN 6.0 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Operating Temperature Topr - -40 to 85 ℃
Operating Input Voltage (Max) VIN - 5.5 V
Operating Input Voltage (Min) VIN - 1.4 V
ON-resistance (Typ.) RON IOUT=-0.15A
VIN=1.8V
70 mΩ
ON-resistance (Typ.) RON IOUT=-0.15A
VIN=5V
31 mΩ
VOUT rise time (Typ.) tr VIN=5V 50 μs
Stand-by current (Typ.) IQ(OFF) VIN=5.5V 0.6 μA
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Oct,2024

Sep,2026

Sep,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note Stock Check Search
TCK1024G,LF 5000 Yes General Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open