型號查詢

交叉搜尋

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

關鍵字搜尋

參數搜尋

線上庫存查詢跟購買

Select Product Categories

MCU Module Circuit Using MCU and FFSATM

Example of MCU-module circuits using MCUs and FFSA

CPU module circuit example (Using MCU and FFSA™)

Lineup

One gate CMOS logic TC7WZ series

Part number TC7WZ07FK TC7WZ00FK
Package

US8

US8
VCC  [V] 1.65 to 5.5 1.65 to 5.5
tPZL/tPD  (Typ) [ns] @VCC=5V  2.3 2.4
Topr  (Max)  [℃] 125 125
Function Non-Inverter (Open Drain) 2-Input NAND

ASCP (Application Specific Customer Product)

Series name SA3 SA5 SA6S SA7S
Process technology

130nm

65nm 40nm

28nm

Max. # of gates※ 912Kgate 21Mgate 25Mgate 100Mgate
Max. SRAM capacity 747Kbit 19Mbit 30Mbit 207Mbit
Max. transceiver speed 12.5Gbps 28Gbps
Max. # transceiver lanes 14 64
Max. # of I/O pins 337 1110 720 928

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
開啟新視窗