This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
Along with the electronic devices of the vehicle is high performance for example EPS, it becomes necessary for power supply ICs to correspond to large currents outputs, multiple outputs, and functional safety. Toshiba has various of power management ICs with a DC-DC converter and functional safety and provides automotive solutions with high reliability to satisfy the customers demand specification.
| Part Number | Functions | Output Voltage Typ. (V) |
Output Current (mA) |
Input Voltage Max (V) |
Power Dissipation Max (W) |
Remarks | Package | Supply Voltage (V) |
Rel Level |
|---|---|---|---|---|---|---|---|---|---|
| CPU voltage regulator, watchdog timer |
5 | Depends on ext. Tr. |
45 (1 sec.) |
0.68 |
|
SSOP20 | 6 to 18 | AEC-Q100 qualified |
| Part Number | Functions | Output Voltage Typ. (V) |
Output Current (mA) |
Input Voltage Max (V) |
Power Dissipation Max (W) |
Remarks | Package | Supply Voltage (V) |
Rel. Level |
|---|---|---|---|---|---|---|---|---|---|
| CPU voltage regulator DC-DC converter & LDO Watchdog timer On-chip SPI |
5 5 5 5 |
400 100 100 100 |
40 (1 sec.) |
3.84 |
|
HTSSOP48 | 2.7 to 18 | AEC-Q100 qualified |
|
| CPU voltage regulator DC-DC converter & LDO Watchdog timer On-chip SPI |
1.1/1.2/1.25/1.5 5 5 5 5 |
800 400 100 100 100 |
40 (1 sec.) |
3.84 |
|
HTSSOP48
|
2.7 to 18 | AEC-Q100 qualified |
* WDT: Watch-dog timer, POR: Power-on-reset
線上庫存查詢跟購買
型號需要超過三個文字以上