This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
Low-voltage operation (VB: 2.7V~), 3ch Power Supply for Sensors Available with an output voltage of 1.1, 1.2 , 1.25 and 1.5 for MCU Core Safety mechanisms suitable for ASIL D systems
More and more safety-critical automotive systems, such as electric power steering (EPS) and braking, are required to satisfy ASIL D[Note1], the highest automotive safety integrity level prescribed in the ISO 26262 functional safety standards.
The new IC integrates various failure detection functions, such as high-voltage and low-voltage detection and overheat detection of power supply circuit, to monitor against the IC’s own failure, and a watchdog timer to monitor failure detection of the external microcomputer. An initial diagnosis circuit to detect latent faults in the failure detection circuits is also incorporated to secure higher functional safety.
線上庫存查詢跟購買
型號需要超過三個文字以上