This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
The DTMOS series has a super junction structure capable of reducing the resistance of the drift layer even though it has a high withstand voltage. From the fourth-generation DTMOSIV series onward, Toshiba has adopted a single-epi process to achieve both low on-resistance and high-speed switching. The DTMOSVI series, the latest generation, is able to contribute to more efficient switching power supplies by reducing the product of the drain-source on-resistance and the gate-drain charge (RDS(ON) × Qgd), which is a figure of merit, compared with our conventional DTMOSIV-H series.
The product of the drain-source on-resistance and the gate-drain charge (RDS(ON) × Q gd) is a figure of merit: the smaller the value, the lower the conduction loss and the lower the switching loss of the MOSFET. In the DTMOSVI series, the RDS(ON) × Qgd is reduced by approximately 40% compared with the conventional DTMOSIV-H series product by optimizing the gate design and processes. In addition, we have achieved a reduction of approximately 30% compared with competitors' equivalent devices, which contributes to higher efficiency of switching power supplies.
By reducing the product of the drain-source on-resistance and the gate-drain charge (RDS(ON) × Qgd), which is a MOSFET figure of merit, the efficiency evaluation of PFC circuit evaluation boards with a maximum output of 2.5 kW has found that the efficiency of power conversion is improved throughout the output power range compared with the conventional DTMOSVI series products. In particular, the power conversion efficiency has improved by 0.36% at the output power of 2.5 kW and is reduced by approximately 10 W at the output power level. It contributes to the high efficiency required for switching power supplies for industrial equipment such as servers and telecommunications equipment.
The graph above shows the results of comparative evaluations of the power conversion efficiencies of the DTMOSVI, conventional products, and competitors’ products in the PFC circuit of the AC-DC power supply for servers with the highest power output of 1.6 kW. Our DTMOSVI series achieves approximately 95% under 50% loading conditions for both AC230-V and AC180-V input conditions. Compared with conventional products and competitors’ products, this product achieves the same or higher efficiency throughout the output power range, and is suitable for switching power sources that require high efficiency such as servers.
Switched Mode Power Supply Library is the service which can select and download various basic topologies of power supply unit based on your actual requirement to verify the behavior of MOSFET with your simulation environment.
The Online Circuit Simulator is a service that allows users to easily perform pre-verification of MOSFETs without the need to build a simulation environment.
線上庫存查詢跟購買
型號需要超過三個文字以上