MOSFETs / Junction FETs

JEITA registration Item Series (EX. 2SK****/2SJ****)

JEITA registration part number series of the part number example
JEITA registration part number series of the part number example

Small-Signal MOSFET (SSM) Series (EX. SSM3K102TU)

Example of Small-Signal MOSFET (SSM) Series
Example of Small-Signal MOSFET (SSM) Series

1. Small-Signal MOSFET

 

2. Pin count

 

3. Polarity and internal configuration

K : N-channel, single
J : P-channel, single
N : N-channel, dual
P : P-channel, dual
L : N-channel and P-channel (dual)
E : N-channel and P-channel (pre-wired as a load switch)
H : N-channel and SBD
G : P-channel and SBD
Q : PNP and P-channel

 

4. Serial number of the products

 

5. Package

3-pin F: S-Mini
FU: USM
FS: SSM
FV: VESM
T: TSM
TU: UFM
CT: CST3
CTB: CST3B
R: SOT-23F
4-pin CT: CST4
5-pin F: SMV
FU: USV
FE: ESV
TU: UFV
6-pin FU: US6
FE: ES6
TU: UF6
CTD: CST6D
NU: UDFN6/UDFN6B

Conventional Multi-Pin Series (EX. TPC8067-H)

Example of Conventional Multi-Pin Series
Example of Conventional Multi-Pin Series

1. Package

TPC6:VS-6 Series

TPCF8:VS-8 Series

TPCP8:PS-8 Series

TPCC8:TSON Advance Series

TPC8:SOP-8 Series

TPCA8:SOP Advance Series

 

2. Polarity / Configuration

0: N-channel, single

1: P-channel, single

2: N-channel, dual

3: P-channel, dual

4: N-channel and P-channel, dual

A: N-channel and SBD

B: P-channel and SBD

J: P-channel and NPN

 

3. Serial number of the products

 

4. Additional information

-H:High-speed type

None:Low-on-resistance type

New Multi-Pin Series (EX. TPH4R606NH)

Example of New Multi-Pin Series
Example of New Multi-Pin Series

1. Package

TPN : TSON Advance Series
TPW: DSOP Advance Series
TP8 : SOP-8 Series
TPH : SOP Advance Series
          SOP Advance(N) Series
TPM: SOP Advance(E) Series 

 

2. Max. on-resistance
 (at max drive conditions)

R46 = 0.46 mΩ
4R6 = 4.6 mΩ
100 = 10 x 100 = 10 mΩ
101 = 10 x 101 = 100 mΩ

 

3. Polarity / Configuration

0 : Single N-ch
1 : Single P-ch
2 : Dual N-ch
3 : Dual P-ch
4 : Dual N-ch + P-ch
A : Dual N-ch MOS + SBD
B : Dual P-ch MOS + SBD

 

4. Drain-source voltage (VDSS)

3: 25 to 34 V
4: 35 to 44 V
5: 45 to 54 V
6: 55 to 64 V
7: 65 to 74 V
8: 75 to 84 V
9: 85 to 94 V
A: 95 to 124 V
B: 125 to 149 V
C: 150 to 179 V
D: 180 to 199 V
E: 200 to 249 V
F: 250 to 299 V

 

5. Series

G: U-MOSVII
M: U-MOSVI
N: U-MOSVIII
P: U-MOSIX
Q: U-MOSX 

 

6. Additional information

1 to 4: Serial number of products
5: HSD (high speed recovery diode) type
A: VGS = 10 V (Drive)
B: VGS = 6 V (Drive)
C: VGS = 4.5 V (Drive)
D: VGS = 2.5 V (Drive)
E: VGS = 2.0 V (Drive)
F: VGS = 1.8 V (Drive)
G: VGS = 1.5 V (Drive)
H: Low-rg, VGS = 10 V (Drive)
J: VGS = 1.2 V (Drive)
M: Low-rg, VGS = 6 V (Drive)
L: Low-rg, VGS = 4.5 V (Drive)
Q: Tch(max) = Guaranteed up to 175°C + ZD
R: Tch(max) = Guaranteed up to 150°C + ZD
S: Tch(max) = Guaranteed up to 175°C
T: Tch(max) = Guaranteed up to 150°C
U: Low spike

New Multi-Pin Series for automotive applications (EX:XPQR3004PB)

Example of New Multi-Pin Series for automotive applications
Example of New Multi-Pin Series for automotive applications

1. Package

XPN: TSON Advance
XP8: SOP-8
XPH: SOP Advance
XPJ: S-TOGL
XPQ: L-TOGL
XPY: TO-Leadless
XPW: DSOP Advance

 

2. Max. on-resistance
 (at max drive conditions)

R46 = 0.46mOhm
4R6 = 4.6mOhm
100 = 10 x 100 = 10mOhm
101 = 10 x 101 = 100mOhm

 

3. Polarity / Configuration

0 : Single N-ch
1 : Single P-ch

 

4. Drain-source voltage (VDSS)

4: 35 to 44 V
6: 55 to 64 V
8: 75 to 84 V
A: 95 to 124 V

 

5. Series

K: U-MOSIV
M: U-MOSVI
N: U-MOSVIII
P: U-MOSIX
Q: U-MOSX 

 

6. Additional information

1 to 4: Serial number of products
5: HSD (high speed recovery diode) type
A: VGS = 10 V (Drive)
B: VGS = 6 V (Drive)
C: VGS = 4.5 V (Drive)
D: VGS = 2.5 V (Drive)
S: Tch(max) = Guaranteed up to 175°C

3-Pin Series (EX.TK40S10K3Z)

Example of 3-Pin Series
Example of 3-Pin Series

1.

TK: N-channel
TJ: P-channel

 

2. Drain current (ID)

 

3. Package

A: TO-220SIS
C: I2PAK
E: TO-220
F: TO-220SM(W)
G: D2PAK
J: TO-3P(N)
L: TO-3P(L)
M: TO-3P(N)IS
N: TO-247
P: DPAK/New PW-Mold
Q: IPAK/ New PW Mold2
S: DPAK+
V: DFN8x8
Z: TO-247-4L (4-pin)

 

4. Drain-source voltage(VDSS):

Display value × 10 times = VDSS

06:VDSS = 60 V
10:VDSS = 100 V

 

5. Series

A: π-MOSIV
C: π-MOSVI
D: π-MOSVII
E: π-MOSVIII
J: U-MOSIII
K: U-MOSIV
M: U-MOSVI
N: U-MOSVIII
U: DTMOSII
V: DTMOSIII
W: DTMOSIV
X: DTMOSIV-H

 

6. Additional information (1)

1: Low-capacitance type
3: Low-on-resistance type
5: Fast body diode type

 

7. Additional information (2)

H : VGS = 10 V (Drive)
M : VGS = 6 V (Drive)
L : VGS = 4.5 V (Drive)
Z : With protection Zener diode between gate and source

New 3-Pin Series (EX. TKR74F04PB)

Sample of New 3-Pin Series
Sample of New 3-Pin Series

1.

TK: N-channel
TJ: P-channel

 

2.

Max, on-resistance
VDSS = 400 V less than the product
(at max drive conditions)

R74 = 0.74 mΩ
8R2 = 8.2 mΩ
100 = 10 x 100 = 10 mΩ
101 = 10 x 101 = 100 mΩ

 

Max, on-resistance
VDSS = 400 V or more products
(at max drive conditions)

047 = 0.047 Ω
410 = 0.41 Ω
4K7 = 4.7 Ω

 

3. Package

A: TO-220SIS
C: I2PAK
E: TO-220
F: TO-220SM(W)
G: D2PAK
J: TO-3P(N)
L: TO-3P(L)
M: TO-3P(N)IS
N: TO-247
P: DPAK/New PW-Mold
Q: IPAK/ New PW Mold2
R: D2PAK+
S: DPAK+
U: TOLL
V: DFN8x8
Z: TO-247-4L (4-pin)

 

4. Drain-source voltage(VDSS):
  Display value × 10 times = VDSS

04:VDSS = 40 V
10:VDSS = 100 V

 

5. Series

F: π-MOSⅨ
G: U-MOSVII
M: U-MOSVI
N: U-MOSVIII
P: U-MOSIX
Q: U-MOSX
Y: DTMOSⅤ
Z: DTMOSⅥ

 

6. Additional information

1 to 4 : Serial number of products
5 : HSD (high speed recovery diode) type
A : VGS = 10 V (Drive)
B : VGS = 6 V (Drive)
C : VGS = 4.5 V (Drive)
H : Low-rg, VGS = 10 V(Drive)
M : Low-rg, VGS = 6 V(Drive)
L : Low-rg, VGS = 4.5 V(Drive)
R : High rg (Internal Gate Resistance) type

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
開啟新視窗