TB67S128FTG

Stepping motor driver IC

Description

Function Full, Half, Quarter, 1/8, 1/16, 1/32, 1/64, 1/128 step resolution / Active Gain Control / RS less control / Advanced Dynamic Mixed Decay / Selectable Mixed Decay
Application Scope Bipolar stepping motor drivers
Class 2-phase stepping motor driver
Number of drive motors (stepping motor) 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name P-VQFN64-0909-0.50-006
Package Image Toshiba TB67S128FTG Stepping motor driver IC product P-VQFN64-0909-0.50-006 package image
Pins 64
Mounting Surface Mount
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current IOUT(peak) 5 A
Operating Temperature (Max) Topr 85 ℃
Operating Temperature (Min) Topr -40 ℃
Output Voltage VO 50 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Nov,2019

Sep,2025

Nov,2026

Nov,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note Stock Check Search
TB67S128FTG(O,EL) 4000 Yes General Use

Applications

Multi Function Printer
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing multi function printer (MFP). Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, engine (motor driving) units, scanner units, control units, etc., along with circuit configuration examples.
Inkjet Printer
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing inkjet printer. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, engine (motor driving) units, scanner unit, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open