Feature | Sigma-delta(Σ-Δ)analog-to-digital converter technology / Optical coupled isolation amplifier |
---|---|
Application Scope | Motor Phase Current and voltage Sensing / Inverter Current and voltage Sensing |
Function | Isolation Amplifier |
Number of Circuits | 1 |
Output Interface | Digital output |
RoHS Compatible Product(s) (#) | Available |
Safety Standard |
Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE)
*Download Online Certification of Safety Standard(UL 1577) |
Toshiba Package Name | SO8L(LF4) |
---|---|
Package Image |
![]() |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
5.85×11.05×2.1 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
![]() |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
power supply voltage | VDD1,VDD2 | -0.5 to 6 | V |
operating temprature | Topr | -40 to 105 | ℃ |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Isolation voltage BVs @1minute (Min) |
BVS | t=60sec | 5000 | Vrms |
common mode transient immunity (Min) | CMTI | - | 15 | kV/μs |
common mode transient immunity (Typ.) | CMTI | - | 20 | kV/μs |
Input offset voltage drift vs ambient temperature(Max) | |dVOS/dTa| | - | 3 | μV/℃ |
Input offset voltage drift vs ambient temperature(Typ.) | |dVOS/dTa| | - | 1.2 | μV/℃ |
Gain error (Max) | GE | Ta=25℃ | 1 | % |
Gain error (Min) | GE | Ta=25℃ | -1 | % |
Gain error (Typ.) | GE | Ta=25℃ | 0.1 | % |
Input side supply current (VDD1) (Max) | IDD1 | VIN+=0V | 12 | mA |
Input side supply current (VDD1) (Typ.) | IDD1 | VIN+=0V | 8.5 | mA |
Output side supply current (VDD2)(Max) | IDD2 | VIN+=0V | 8 | mA |
Output side supply current (VDD2) | IDD2 | VIN+=0V | 4.9 | mA |
Integral non-linearity | INL | - | -15 to 15 | LSB |
R_IN | - | 80 | kΩ | |
Signal-to-noise ratio | SNR | - | 80 | dB |
Access time (Max) | ta | CL=15pF | 45 | ns |
Access time (Typ.) | ta | CL=15pF | 33 | ns |
Hold time (Min) | th | CL=15pF | 10 | ns |
Hold time (Typ.) | th | CL=15pF | 24 | ns |
Total harmonic distortion | THD | - | -78 | dB |
Input side supply voltage | VDD1 | - | 4.5 to 5.5 | V |
Output side supply voltage | VDD2 | - | 3.0 to 5.5 | V |
Input offset voltage(Max) | VOS | Ta=25℃ | 2.0 | mV |
Input offset voltage(Min) | VOS | Ta=25℃ | -1.0 | mV |
Input offset voltage(Typ.) | VOS | Ta=25℃ | 0.6 | mV |
Contact us
Contact usFrequently Asked Questions
FAQs