Description

Description The M460 Group of microcontrollers are best suited to applications such as printers, AV systems and industrial equipment.
RoHS Compatible Product(s) (#) Available
Dry Packed Products Available

Package Information

Toshiba Package Name P-LQFP100-1414-0.50-002
Package Image Toshiba TMPM46BF10FG TX04 product P-LQFP100-1414-0.50-002 package image
Pins 100
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Description

Property Value Unit
Group Name M460 -
Number of bits 32 bit
ROM size 1024 Kbyte
ROM type Flash -
RAM size 514 Kbyte
DMA controllers 32 ch
DMA controllers units 3 units
SLC NAND flash memory controller 1 ch
External bus interface(EBIF) Available -
Full UART 2 ch
UART/SIO 4 ch
I2C 3 ch
A/D converters(12bit) 8 ch
Number of A/D converter(12bit) units 1 units
Timer/counter(16bit) 8 ch
Multi-Purpose Timer(MPT) 4 ch
watchdog timer Available -
SSP 3 ch
Interrupt controllers 16 pins
Voltage detecting circuit Available -
RTC 1 ch
Clock gear function Available -
trace func Available -
On-chip debug function Available -
I/O Port 71 port

RAM size (514Kbytes) means total size of MAIN RAM (512Kbytes) and BACKUP RAM (2Kbytes).

Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 3.6 1 to 120 -40 to 85 0.0083

Development Systems

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Nov,2022

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Stock Check Search
TMPM46BF10FG(DBB) 90 Yes

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open