TPN1200APL

Power MOSFET (N-ch single 60V<VDSS≤150V)

  • Related Reference Design(3)

Description

Application Scope High-Efficiency DC-DC Converters / Switching Voltage Regulators / Motor Drivers
Polarity N-ch
Generation U-MOSⅨ-H
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TSON Advance
Package Image Toshiba TPN1200APL Power MOSFET (N-ch single 60V&lt;VDSS&le;150V) product TSON Advance package image
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
3.1×3.3×0.85
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 100 V
Gate-Source voltage VGSS +/-20 V
Drain current ID 66 A
Power Dissipation PD 104 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 2.5 V
Gate threshold voltage (Min) Vth - 1.5 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4.5V 20
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 11.5
Input capacitance (Typ.) Ciss - 1425 pF
Total gate charge (Typ.) Qg VGS=10V 24 nC
Output charge (Typ.) Qoss - 24 nC
Reverse recovery time (Typ.) trr - 41 ns
Reverse recovery charge (Typ.) Qrr - 47 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jun,2021

Jul,2021

May,2025

Jan,2023

Jan,2026

(Note1)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

(Note2)

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS
TPN1200APL,L1Q 5000 Yes

Reference Design

Features of 300W Isolated DC-DC converter.
300W Isolated DC-DC Converter
This reference design provides specification, block diagram and PCB layout data of 300W isolated DC-DC converter which is small size and suitable for consumer applications.
Circuit of flyback AC-DC power supply basic simulation circuit.
Flyback AC-DC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing flyback topology of AC-DC power supply.
Features of 1.2V/100A output DC-DC converter compliant with 48V bus voltage.
1.2V/100A Output DC-DC Converter Compliant with 48V Bus Voltage
This reference design provides specification, block diagram and PCB layout data of 1.2V/100A output isolated DC-DC converter which convert 48V bus voltage to 1.2V directly.

Applications

Server
Such as low power consumption and miniaturization are important in designing server. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, motor driving unit, over temperature monitoring unit, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open