Products
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
DIY Car build guide using the evaluation board of brushed DC motor driver IC TB67H450FNG. It describes components used, block diagram, software configuration, etc.
TB67H450FNG | PWM Chopper Type DC Brushed Motor Driver |
---|---|
System power supply | 5V Li-ion battery |
Attached motor specifications | General use brushed DC motor |
MCD Board | TB67H450FNG Evaluation Board (MIKROE-3982) |
MCD control method | PWM Control (Arduino Nano is used for controlling system and generating PWM signals.) |
Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.
Part Number | Device Category | Portion Usage | Description |
---|---|---|---|
Brush motor driver IC | 2 pcs | Brush motor driver IC |