Tablet Device

Tablet Device

Such as low power consumption and miniaturization are important in designing tablet device. Toshiba provides information on a wide range of semiconductor products suitable for power supply management units, sensor signal input units, display units, over temperature monitoring unit, etc., along with circuit configuration examples.

Overall block diagram

Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.

 Speaker Speaker Fingerprint Sensor Fingerprint Sensor SIM Card SIM Card microSD Card microSD Card ROM / RAM ROM / RAM Processor Processor Audio Amp. Audio Amp. Headphones Headphones PMIC PMIC MCU, Fingerprint Sensor, RAM / ROM, RF Module, WLAN SoC, Came... MCU, Fingerprint Sensor, RAM / ROM, RF Module, WLAN SoC, Camera, Audio Codec, Audio Amp. USB port USB port Display Display Interface Bridge InterfaceBridge Camera Camera WLAN SoC WLAN SoC Audio Codec Audio Codec Interface Bridge Interface Bridge TVS TVS MOSFET MOSFET eFuse IC / Gate Driver IC & N-ch MOSFET eFuse IC / Gate Driver IC & N-ch MOSFET Wi-Fi®/ LTE / GPS Wi-Fi®/LTE / GPS Over Temperature Detection IC Over Temperature Detection IC Battery Battery Common Drain MOSFET Common Drain MOSFET System power circuit Wireless communication circuit Display unit circuit Audio unit circuit Touch sensor circuit Over temperature monitoring circuit Camera unit circuit
System power circuit

Example of power supply control circuit using power management IC

Example of power supply control circuit without power management IC

Audio unit circuit

Example of ESD protection circuits for audio terminals and volume switch

Touch sensor circuit

Example of ESD protection circuit in touch sensor circuit

Example of ESD protection circuit in touch sensor circuit

Display unit circuit

Example of interface circuit corresponding to display signal

Camera unit circuit

Example of peripheral circuit of camera module (power supply and interface)

Wireless communication circuit

Example of power supply and ESD protection circuit for Wi-Fi and LTE communication module

Over temperature monitoring circuit

Example of multi-point over temperature monitoring circuit

Sub block diagram

System power circuit
System power circuit (Method using power controller)

Example of power supply control circuit using power management IC

Example of power supply control circuit using power management IC
TVS diode
Part Number
Toshiba Package Name SOD-962 (SL2) SOD-963 (CST2C) SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2)
VESD (Max) [kV] +/-30 +/-30 +/-16 +/-15 +/-8
IR (Max) [µA] 0.1 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.2 0.08 0.7 0.7 1.05
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 8.5 270 0.15 0.15 0.12
Electronic fuse (eFuse IC)(1)
Part Number
Toshiba Package Name WSON10B WSON10B WSON10B
VIN (Max) [V] 18 18 18
RON (Typ.) [mΩ] 28 28 28
VOVC (Typ.) [V]   6.04 15.1
Recovery Operation Type Auto-retry Auto-retry Auto-retry
Electronic fuse (eFuse IC)(2)
Part Number
Toshiba Package Name WSON10B WSON10B WSON10B WSON10
VIN (Max) [V] 18 18 18 13.2
RON (Typ.) [mΩ] 28 28 28 53
VOVC (Typ.) [V]   6.04 15.1  
Recovery Operation Type Latch Latch Latch Latch
N-ch MOSFET gate driver IC(1)
Part Number
Toshiba Package Name WCSP6E WCSP6E WCSP6G WCSP6G WCSP6G
VOVL_FA (Typ.) [V]     27.56 23.14 14.17
VOVL_RI (Typ.) [V]     27.73 23.26 14.29
VGS (Typ.) [V] 8.5 8.5 10 10 10
N-ch MOSFET gate driver IC(2)
Part Number
Toshiba Package Name WCSP6G WCSP6G WCSP6G
VOVL_FA (Typ.) [V] 14.17 10.71 6.19
VOVL_RI (Typ.) [V] 14.29 10.83 6.31
VGS (Typ.) [V] 5.6 5.6 5.6
N-ch common drain MOSFET
Part Number
Toshiba Package Name TCSPED-302701 TCSPAC-153001 TCSP6A-172101 TCSPAG-341501
VDSS (Max) [V]        
ID (Max) [A]        
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V]        
Polarity N-ch×2 N-ch×2 N-ch×2 N-ch×2
System power circuit (Method without power controller)

Example of power supply control circuit without power management IC

Example of power supply control circuit without power management IC
TVS diode
Part Number
Toshiba Package Name SOD-962 (SL2) SOD-963 (CST2C) SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2)
VESD (Max) [kV] +/-30 +/-30 +/-16 +/-15 +/-8
IR (Max) [µA] 0.1 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.2 0.08 0.7 0.7 1.05
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 8.5 270 0.15 0.15 0.12
Small signal MOSFET
Part Number
Toshiba Package Name SOT-1220 (UDFN6B) SOT-1118 (UDFN6) SOT-1220 (UDFN6B)
VDSS (Max) [V] 30 30 -30
ID (Max) [A] 15 4.0 -10
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 0.012 0.064 0.028
Polarity N-ch N-ch×2 P-ch
Electronic fuse (eFuse IC)(1)
Part Number
Toshiba Package Name WSON10B WSON10B WSON10B
VIN (Max) [V] 18 18 18
RON (Typ.) [mΩ] 28 28 28
VOVC (Typ.) [V]   6.04 15.1
Recovery Operation Type Auto-retry Auto-retry Auto-retry
Electronic fuse (eFuse IC)(2)
Part Number
Toshiba Package Name WSON10B WSON10B WSON10B WSON10
VIN (Max) [V] 18 18 18 13.2
RON (Typ.) [mΩ] 28 28 28 53
VOVC (Typ.) [V]   6.04 15.1  
Recovery Operation Type Latch Latch Latch Latch
N-ch MOSFET gate driver IC(1)
Part Number
Toshiba Package Name WCSP6E WCSP6E WCSP6G WCSP6G WCSP6G
VOVL_FA (Typ.) [V]     27.56 23.14 14.17
VOVL_RI (Typ.) [V]     27.73 23.26 14.29
VGS (Typ.) [V] 8.5 8.5 10 10 10
N-ch MOSFET gate driver IC(2)
Part Number
Toshiba Package Name WCSP6G WCSP6G WCSP6G
VOVL_FA (Typ.) [V] 14.17 10.71 6.19
VOVL_RI (Typ.) [V] 14.29 10.83 6.31
VGS (Typ.) [V] 5.6 5.6 5.6
N-ch common drain MOSFET
Part Number
Toshiba Package Name TCSPED-302701 TCSPAC-153001 TCSP6A-172101 TCSPAG-341501
VDSS (Max) [V]        
ID (Max) [A]        
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V]        
Polarity N-ch×2 N-ch×2 N-ch×2 N-ch×2
Audio unit circuit
Audio unit circuit

Example of ESD protection circuits for audio terminals and volume switch

Example of ESD protection circuits for audio terminals and volume switch
TVS diode
Part Number
Toshiba Package Name SOD-962 (SL2) SOD-963 (CST2C) SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2)
VESD (Max) [kV] +/-30 +/-30 +/-16 +/-15 +/-8
IR (Max) [µA] 0.1 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.2 0.08 0.7 0.7 1.05
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 8.5 270 0.15 0.15 0.12
Touch sensor circuit
Touch sensor circuit (Optical type)

Example of ESD protection circuit in touch sensor circuit

Example of ESD protection circuit in touch sensor circuit
TVS diode
Part Number
Toshiba Package Name SOD-962 (SL2) SOD-963 (CST2C) SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2)
VESD (Max) [kV] +/-30 +/-30 +/-16 +/-15 +/-8
IR (Max) [µA] 0.1 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.2 0.08 0.7 0.7 1.05
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 8.5 270 0.15 0.15 0.12
Touch sensor circuit (Capacitive type)

Example of ESD protection circuit in touch sensor circuit

Example of ESD protection circuit in touch sensor circuit
TVS diode
Part Number
Toshiba Package Name SOD-962 (SL2) SOD-963 (CST2C) SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2)
VESD (Max) [kV] +/-30 +/-30 +/-16 +/-15 +/-8
IR (Max) [µA] 0.1 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.2 0.08 0.7 0.7 1.05
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 8.5 270 0.15 0.15 0.12
Display unit circuit
Display unit circuit

Example of interface circuit corresponding to display signal

Example of interface circuit corresponding to display signal
Small surface mount LDO regulator(1)
Part Number
Toshiba Package Name WCSP6F WCSP6F DFN5B DFN5B
IOUT (Max) [mA] 1500 1300 800 500
VOUT [V] 0.6 to 3.6 0.55 to 3.6 0.8 to 3.6 0.8 to 3.6
Small surface mount LDO regulator(2)
Part Number
Toshiba Package Name WCSP4F DFN4F WCSP4F SOT-553 (ESV) SOT-25 (SMV)
IOUT (Max) [mA] 500 300 300 200 200
VOUT [V] 0.9 to 5.0 0.9 to 4.5 0.8 to 5.0 0.8 to 3.6 1.5 to 5.0
Interface bridge
Part Number
Toshiba Package Name P-VFBGA64-0606-0.65-001 P-VFBGA81-0505-0.50-001 P-TFBGA65-0505-0.50-001 P-VFBGA72-0404-0.40A3
Product Category Display Interface Bridge Display Interface Bridge Display Interface Bridge Camera Interface Bridge
Schottky barrier diode
Part Number
Toshiba Package Name SOD-323HE (US2H) SOD-882 (CST2)
VRRM (Max) [V]    
VR (Max) [V] 40 40
CT (Typ.) [pF] 300 28
TVS diode
Part Number
Toshiba Package Name SOD-962 (SL2) SOD-963 (CST2C) SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2)
VESD (Max) [kV] +/-30 +/-30 +/-16 +/-15 +/-8
IR (Max) [µA] 0.1 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.2 0.08 0.7 0.7 1.05
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 8.5 270 0.15 0.15 0.12
Camera unit circuit
Camera unit circuit

Example of peripheral circuit of camera module (power supply and interface)

Example of peripheral circuit of camera module (power supply and interface)
Small surface mount LDO regulator(1)
Part Number
Toshiba Package Name WCSP6F WCSP6F DFN5B DFN5B
IOUT (Max) [mA] 1500 1300 800 500
VOUT [V] 0.6 to 3.6 0.55 to 3.6 0.8 to 3.6 0.8 to 3.6
Small surface mount LDO regulator(2)
Part Number
Toshiba Package Name WCSP4F DFN4F WCSP4F SOT-553 (ESV) SOT-25 (SMV)
IOUT (Max) [mA] 500 300 300 200 200
VOUT [V] 0.9 to 5.0 0.9 to 4.5 0.8 to 5.0 0.8 to 3.6 1.5 to 5.0
Interface bridge
Part Number
Toshiba Package Name P-VFBGA64-0606-0.65-001 P-VFBGA81-0505-0.50-001 P-TFBGA65-0505-0.50-001 P-VFBGA72-0404-0.40A3
Product Category Display Interface Bridge Display Interface Bridge Display Interface Bridge Camera Interface Bridge
TVS diode
Part Number
Toshiba Package Name SOD-962 (SL2) SOD-963 (CST2C) SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2)
VESD (Max) [kV] +/-30 +/-30 +/-16 +/-15 +/-8
IR (Max) [µA] 0.1 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.2 0.08 0.7 0.7 1.05
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 8.5 270 0.15 0.15 0.12
Wireless communication circuit
Wireless communication circuit

Example of power supply and ESD protection circuit for Wi-Fi and LTE communication module

Example of power supply and ESD protection circuit for Wi-Fi<sup>Ⓡ</sup> and LTE communication module
Small surface mount LDO regulator(1)
Part Number
Toshiba Package Name WCSP6F WCSP6F DFN5B DFN5B
IOUT (Max) [mA] 1500 1300 800 500
VOUT [V] 0.6 to 3.6 0.55 to 3.6 0.8 to 3.6 0.8 to 3.6
Small surface mount LDO regulator(2)
Part Number
Toshiba Package Name WCSP4F DFN4F WCSP4F SOT-553 (ESV) SOT-25 (SMV)
IOUT (Max) [mA] 500 300 300 200 200
VOUT [V] 0.9 to 5.0 0.9 to 4.5 0.8 to 5.0 0.8 to 3.6 1.5 to 5.0
TVS diode
Part Number
Toshiba Package Name SOD-962 (SL2) SOD-963 (CST2C) SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2)
VESD (Max) [kV] +/-30 +/-30 +/-16 +/-15 +/-8
IR (Max) [µA] 0.1 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.2 0.08 0.7 0.7 1.05
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 8.5 270 0.15 0.15 0.12
Over temperature monitoring circuit
Over temperature monitoring circuit 

Example of multi-point over temperature monitoring circuit

Example of multi-point over temperature monitoring circuit
Over temperature detection IC (ThermoflaggerTM )(1)
Part Number
Toshiba Package Name SOT-553 (ESV) SOT-553 (ESV) SOT-553 (ESV) SOT-553 (ESV)
VDD (Min) [V] 1.7 1.7 1.7 1.7
VDD (Max) [V] 5.5 5.5 5.5 5.5
IDD (Typ.) [µA] @ Tj = 25 [°C] 1.8 1.8 11.3 11.3
IPTCO (Typ.) [µA] @ Tj = 25 [°C] 1 1 10 10
FLAG Signal Output Push-pull Push-pull Push-pull Push-pull
Over temperature detection IC (ThermoflaggerTM )(2)
Part Number
Toshiba Package Name SOT-553 (ESV) SOT-553 (ESV) SOT-553 (ESV) SOT-553 (ESV)
VDD (Min) [V] 1.7 1.7 1.7 1.7
VDD (Max) [V] 5.5 5.5 5.5 5.5
IDD (Typ.) [µA] @ Tj = 25 [°C] 1.8 1.8 11.3 11.3
IPTCO (Typ.) [µA] @ Tj = 25 [°C] 1 1 10 10
FLAG Signal Output Open drain Open drain Open drain Open drain

Solution Proposal

These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.

Reference Design

This is a picture of eFuse Application Circuit (with Enhanced Overcurrent Protection).
eFuse Application Circuit (with Enhanced Overcurrent Protection)
This reference design provides design guide, data and other contents of eFuse IC Application Circuit (with Enhanced Overcurrent Protection) built on a small board.
This circuit provides precise overcurrent shutdown by combining the eFuse IC and the ThermoflaggerTM used as an overcurrent detection device.
This is a picture of eFuse Application Circuit (with Thermal Shutdown).
eFuse Application Circuit (with Thermal Shutdown)
This reference design provides design guide, data and other contents of eFuse IC Application Circuit (with Thermal Shutdown) built on a small board. This circuit provides over temperature detection and protection by combining the eFuse IC and the ThermoflaggerTM (Over Temperature Detection IC).
PCB photo example of Power multiplexer circuit
Power Multiplexer Circuit Using Common-Drain MOSFET
This power multiplexer circuit with 2 inputs and 1 output is realized on a small board. A new power multiplexer circuit usign common-drain MOSFET has been added to the already developed power multiplexer circuit reference design. These reference circuits allow switching between BBM and MBB modes by combining optimal devices such as MOSFET gate driver ICs and zener diodes from our diverse product lineup.
Power multiplexer circuit / 2 input and 1 output
Over Temperature Detection IC ThermoflaggerTM Application Circuit (TCTH021AE / Push-pull type)
This reference design provides design guide, data and other contents of Over Temperature Detection IC ThermoflaggerTM Application Circuits (TCTH021AE / Push-pull type). In combination with PTC thermistor(s), the ThermoflaggerTM can be used to detect over temperature at multiple locations within a device. Details of other application circuits of the ThermoflaggerTM are also provided.
Over Temperature Detection IC ThermoflaggerTM Application Circuit (TCTH021BE / Open-drain type)
This reference design provides design guide, data and other contents of Over Temperature Detection IC ThermoflaggerTM Application Circuit (TCTH021BE / Open-drain type). In combination with PTC thermistor(s), this ThermoflaggerTM can be used to detect over temperature at multiple locations within a device.
PCB photo example of Power multiplexer circuit
Power multiplexer circuit
In this reference design, a Power multiplexer circuit with 2 input and 1 output is implemented on a small PCB. MOSFET gate driver ICs, eFuse ICs, zener diodes and small package MOSFETs selected from Toshiba's diverse lineup are used create ideal diode like characteristics with BBM and MBB switching.
Power multiplexer circuit / 2 input and 1 output
Photo of non-isolated buck DC-DC converter.
Non-Isolated Buck DC-DC Converter
This reference design provides design guide, data and other contents of multiple non-isolated buck DC-DC converter power supplies. Multiple variations of the power supply are optimized for various outputs, loads and board mounting areas.
Reference Design Center
Power supply circuit example of LDO regulator TCR3UG series application for power supply of IoT devices.
LDO Regulator TCR3UG Series Application for Power Supply of IoT Devices
This reference design provides document with low consumption current, PSRR, and dynamic response.The LDO has small package, low consumed power, and fast load transient response.
LDO Regulator / TCR3UG
Power supply circuit example of LDO regulator TCR15AG (fixed output voltage type) application & circuit.
LDO Regulator TCR15AG (fixed output voltage type) Application & Circuit
This reference design provides document with PSRR, dynamic response and controlling output voltage.The LDO has very small package and fixed output voltage for consumer application.
LDORegulator / TCR15AG
Power supply circuit example of LDO regulator TCR15AGADJ application & circuit.
LDO Regulator TCR15AGADJ Application & Circuit
This reference design provides document with PSRR, dynamic response and controlling output voltage. The LDO has very small package and adjustable output for consumer application.
LDO Regulator / Design / Support / Reference Design Center

Documents

Video

Design & Development

Switched Mode Power Supply Library

you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.

Motor Control and Driver Circuit Library

you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.

EDA/CAD Model Library

We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.

MCU Motor Studio

MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
  • MIPI®, CSI-2® and DSI® are registered service marks of MIPI Alliance, Inc. DPISM is service mark of MIPI Alliance, Inc.
  • DisplayPort™ and the DisplayPort™ logo are trademarks owned by the Video Electronics Standards Association (VESA®) .
  • Wi-Fi is a registered trademark of Wi-Fi Alliance.
  • ThermoflaggerTM is a trademark of Toshiba Electronic Devices & Storage Corporation.
  • Other company names, product names, and service names may be trademarks of their respective companies.
A new window will open