TC90205FG

Automotive Video Processors

Description

Description TC90205FG has digital RGB input(6bit/8bit) and output(6bit), and it is picture quality improver IC embedded horizontal lowerbit expander, edge enhancer, color management and other improver function.
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name LQFP80-P-1212-0.50F
Package Image Toshiba TC90205FG Automotive Video Processors product LQFP80-P-1212-0.50F package image
Pins 80
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature (Max) Topr 85 ℃
Operating Temperature (Min) Topr -40 ℃

Description

Property Value Unit
Digital Input: RGB:WVGA (8-bit x 3) 1 ch
Digital Input: ITU-R BT.601 (up to D2) 1 ch
Digital Output: ITU-R BT.601 (up to D2) 1 ch
Digital Output: RGB:WVGA (6-bit x 3) 1 ch
Dynamic YC gamma using histogram detection 1 ch
Color management 1 ch
HVD enhancer 1 ch
Timing controller 1 ch
Baseband tint (up to D2) 1 ch
Supply voltage 1.5 / 3.3 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2023

Nov,2026

Nov,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC-Q100
AEC-Q101
Stock Check Search
TC90205FG(BS,DRY) 90 - Yes Yes

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open