2SK211

EOL announced

High frequency junction FET

Description

Application Scope FM band high frequency amplifier
Polarity N-ch
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-346 (S-Mini)
Package Image Toshiba 2SK211 High frequency junction FET product S-Mini package image
JEITA SC-59
JEDEC TO-236MOD
Package Code SOT-346
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.5×1.1
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Gate Current IG 10 mA
Power Dissipation PD 0.15 W
Gate-Drain Voltage VGDO -18 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Forward Transfer Admittance (Typ.) |Yfs| - 9 mS
Drain Current (Max) IDSS - 10 mA
Drain Current (Min) IDSS - 1 mA

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open