TC35667IFTG-006

EOL announced

Bluetooth® IC

Description

Feature Automotive / LE single / Scatternet support / Standalone mode support
Automotive Support Available
Bluetooth Category Bluetooth® low energy
Bluetooth Core spec. 4.1
Embedded Profiles GATT / SMP
Interfacing I2C / SPI / UART / PWM / ADC
User RAM Size (KB) 32
User Flash Size (KB)
Function ARM® ARM7TDMI-S™ / RF analog circuitry / DC-DC converter / low power mode(4 level)
Other Functions Scatternet
RoHS Compatible Product(s) (#) Please contact us.
Status Not recommended for new design

Package Information

Toshiba Package Name P-VQFN40-0606-0.50-001
Package Image Toshiba TC35667IFTG-006 Bluetooth<sup>&reg;</sup> IC product P-VQFN40-0606-0.50-001 package image
Package name QFN
Pins 40
Mounting Surface Mount
Package size 6.0 mm x 6.0 mm
Pin pitch 0.5 mm
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Operating Temperature (Max) Topr - 85
Operating Temperature (Min) Topr - -40
Power supply voltage (Max) - - 3.6 V
Power supply voltage (Min) - - 1.8 V
Current Consumption in RX Active mode (peak) IRX (3.0V) 6.3 mA
Current Consumption in TX Active mode (peak) ITX (3.0V, TX -4dBm) 6.3 mA
Current Consumption in Sleep mode ISleep - 10 μA
Current Consumption in Deep Sleep mode IDSleep - 0.05 μA
Transmit Power(Max) PTrans - 0 dBm
Receiver Sensitivity - - -92 dBm

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open