Function | 4 function modes (CW / CCW / STOP / BRAKE) |
---|---|
Application Scope | DC motor drivers |
Class | Bridge driver for brushed DC motors |
Number of drive motors (brush moter) | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | P-TSSOP16-0505-0.65-001 |
---|---|
Pins | 16 |
Mounting | Surface Mount |
CAD data (Symbol, Footprint and 3D model) |
![]() |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current | IOUT(ave) | 1.6 | A |
Output Current | IOUT(peak) | 2.0 | A |
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -30 | ℃ |
Supply Voltage | VCC | 6 | V |
Output Voltage | VO | 18 | V |
Contact us
Contact usFrequently Asked Questions
FAQs