TCWA1225G

Not Recommended for New Design

High Power Switch

Description

Application Base station / Industrial equipment / repeater / Consumer equipment / Transceiver
Feature High Power / Small package / Low insertion loss
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name WCSP14
Package Image Toshiba TCWA1225G High Power Switch product WCSP14 package image
Pins 14
Mounting Surface Mount
Width×Length×Height
(mm)
1.9×1.9×0.48
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *2

Download from UltraLibrarian® in your desired CAD format
*1 *2

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Supply Voltage (Max) VDD 3.9 V
Supply Voltage (Min) VDD -0.3 V
Peak Power Handling Pin_max 46 dBm

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Operating Frequency Range (Min) frequency - 0.7 GHz
Operating Frequency Range (Max) frequency - 5 GHz
Insertion Loss (Typ) IL f=3GHz 0.5 dB
Isolation (Typ) ISO f=3GHz 50 dB

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Apr,2026

Apr,2026

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open