Description

Application Scope Switching regulators
Polarity N-ch
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TO-247
Package Image Toshiba TW083N65C Power SiC MOSFETs product TO-247 package image
Pins 3
Mounting Through Hole
Width×Length×Height
(mm)
15.94×20.95×5.02
Package Dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 650 V
Gate-Source voltage VGSS +25/-10 V
Drain current ID 30 A
Power Dissipation PD 111 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 5.0 V
Gate threshold voltage (Min) Vth - 3.0 V
Drain-Source on-resistance (Typ.) RDS(ON) |VGS|=18V 83
Input capacitance (Typ.) Ciss - 873 pF
Total gate charge (Typ.) Qg - 28 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Feb,2026

Apr,2023

Apr,2023

Nov,2024

Oct,2023

Dec,2023

May,2026

May,2026

*1

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

*2

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

*3

PLECS ® is a registered trademark of Plexim, Inc.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open