MG800FXF2YMS3

SiC MOSFET Modules

Description

Feature All SiC MOSFET type
Application High power switching (Power conversion, Motor drive)
Circuit Configuration 2in1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name iXPLV
Package Image Toshiba MG800FXF2YMS3 SiC MOSFET Modules product iXPLV package image
Mounting Surface Mount
Width×Length×Height
(mm)
144×99.5×40
Package Dimensions View
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*1 *2

Download from SamacSys
*1 *2

 Please refer to the link destination to check the detailed size.

*1

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain current (DC) ID 800 A
Drain-Source voltage VDSS 3300 V
Channel temperature Tch 175 ℃

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Drain-source on-voltage(Sense terminal) (Typ.) VDS(on)sense ID=800A
Tch=25℃
VGS=20V
1.3 V
Source-drain off-voltage(Sense terminal) (Typ.) VSD(off)sense IS=800A
Tch=25℃
VGS=-6V
2.1 V
Turn-on switching loss (Typ.) Eon - 230 mJ
Turn-off switching loss (Typ.) Eoff - 230 mJ
Reverse recovery loss (Typ.) Err - 12 mJ
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jul,2026

Nov,2026

*1

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

*2

PLECS ® is a registered trademark of Plexim, Inc.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Stock Check Search
MG800FXF2YMS3(DAE2 1 - Yes

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open