Read Me (Cautions)

Description

Description 32-bit Arm® Cortex®-M0 microcontroller of high performance incorporated Multiple serial interfaces and timer functions.
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name LQFP100-P-1414-0.50H
Package Image Toshiba TMPM036FWFG TX00 product LQFP100-P-1414-0.50H package image
Pins 100
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Description

Property Value Unit
group name M030 -
number of bits 32 bit
ROM size 128 Kbyte
ROM type Flash -
RAM size 16 Kbyte
DMA controllers 4 ch
DMA controllers units 2 units
internal data bus width 32 bit
I/O Port 85 port
UART/SIO 6 ch
I2C 2 ch
Timer/counter(16bit) 14 ch
A/D converters(10bit) 8 ch
watchdog timer Available -
Voltage detecting circuit Available -
On-chip debug function Available -
Interrupt controllers 6 pins
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.3 to 3.6 1 to 20 -40 to 85 0.05

Development Systems

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Apr,2023

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open