Contact us

A new window will open A new window will open

5pin SO6

TLP104

Photocoupler (photo-IC output)

Description

Feature High temperature 125 degC operation
Application Scope Inverter / Communication interface / PLC
Function High-speed / IPM driver
Number of Circuits 1
Output Interface open-collector
RoHS Compatible Product(s) (#) Available
Assembly bases Japan / Thailand
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 / EN 60065 / EN 60950-1 / CQC (China Quality Certification center)

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name 5pin SO6
Package Image 5pin SO6
Pins 5
Mounting Surface Mount
Width×Length×Height
(mm)
3.7×7.0×2.1
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Supply Voltage VCC -0.5 to 30 V
Operating Temperature Topr -40 to 125

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Isolation voltage BVS t=60sec 3750 Vrms
Common mode transient immunity CMH / CML - +/-15 kV/μs
ICC (Max) ICC - 1.3 mA
threshold input current(H/L) IFHL - 5 mA
Propagation delay time (H/L)(Max) tpHL - 400 nsec
Propagation delay time (L/H)(Max) tpLH - 550 nsec
Data transfer rate - - 1 Mbps
Supply Voltage(under Recommended Operating Conditions)(Max) VCC - 30 V
Supply Voltage(under Recommended Operating Conditions)(Min) VCC - 4.5 V

 

Document

Data sheet TLP104 Data sheet/Japanese [Oct,2019] (PDF: 817KB)
Data sheet TLP104 Data sheet/English [Oct,2019] (PDF: 625KB)
Reliability Information Reliability Data [Jan,2017] (PDF: 86KB)
Application Note Basic Characteristics and Application Circuit Design of IC Couplers [Nov,2019] (PDF: 2046KB)
Application Note Safety standards for photocouplers [Jun,2018] (PDF: 706KB)
Application Note Glossary of Photocoupler and Photorelay Terms [Mar,2018] (PDF: 509KB)
Catalog Photocouplers and Photorelays [Jun,2019] (PDF: 8198KB)
Catalog Photocouplers and Photorelays Product Notes [Sep,2017] (PDF: 6083KB)

Batch Download (You can download multiple files at a time.)

  • If the checkbox is grayed out, the corresponding document cannot be downloaded in batch.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS
TLP104(TPL,E 3000 Yes
TLP104(V4-TPL,E 3000 Yes

Notes

  • The Part Number column shows representative part numbers only, which may not be available for sale in the precise form shown. Each Part Number constitutes a product family which may contain multiple associated product configurations.
    (#) Under the RoHS Compatible Product(s) column, "Available" means at least one RoHS-Compatible product is available for sale in the corresponding product family. "None" means no RoHS Compatible product is available in that product family. For Toshiba's definitions of concepts related to the RoHS Directive and RoHS Compatibility, please click here.
    The RoHS compatibility information provided herein is to the best of Toshiba's knowledge and belief accurate as of the date Toshiba entered the information into this database. Information is subject to change at any time without notice.
    Please contact your Toshiba sales representative for detailed environmental information about each specific part number or product, such as RoHS compatibility or material content. Please use Toshiba products only in compliance with all applicable laws and regulations concerning the inclusion or use of controlled substances, including without limitation the RoHS Directive.TOSHIBA ASSUMES NO LIABILITY FOR DAMAGES OR LOSSES OCCURRING AS A RESULT OF NONCOMPLIANCE WITH APPLICABLE LAWS AND REGULATIONS.
  • Reliability data are provided for your reference only, please contact your Toshiba sales representative for detailed reliability information about each part number.
  • For product delivery, additional characters will be added to the part numbers shown on this website. For details, please ask your local distributor, or send an inquiry accessed from "Contact Us" on this website.
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.