| Feature | 3.3V/5V supply voltage / Low input current drive / High temperature 125 degC operation / Buffer logic (totem pole output) |
|---|---|
| Application Scope | Communication interface / Inverter / PLC |
| Function | High-speed |
| Number of Circuits | 1 |
| Output Interface | totem-pole(BUF) |
| RoHS Compatible Product(s) (#) | Available |
| Safety Standard |
Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE) / GB 4943.1-2022 (CQC)
*Download Online Certification of Safety Standard(UL 1577) |
| Toshiba Package Name | 5pin SO6 |
|---|---|
| Package Image |
|
| Pins | 5 |
| Mounting | Surface Mount |
| Width×Length×Height (mm) |
3.7×7.0×2.1 |
| Package Dimensions | View |
| Land pattern dimensions | View |
| Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
|
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
|
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Characteristics | Symbol | Rating | Unit |
|---|---|---|---|
| Supply Voltage | VDD | 6 | V |
| Operating Temperature | Topr | -40 to 125 | ℃ |
| Characteristics | Symbol | Condition | Value | Unit |
|---|---|---|---|---|
| Pulse width distortion | |tpHL-tpLH| | - | 50 | ns |
| Isolation voltage | BVS | t=60sec | 3750 | Vrms |
| Common mode transient immunity | CMH / CML | - | +/-25 | kV/μs |
| IDD (Max) | IDD | - | 0.3 | mA |
| threshold input current(L/H) | IFLH | - | 1 | mA |
| Propagation delay time (H/L)(Max) | tpHL | - | 250 | ns |
| Propagation delay time (L/H)(Max) | tpLH | - | 250 | ns |
| Data transfer rate | - | - | 5 | Mbps |
| Supply Voltage(under Recommended Operating Conditions)(Max) | VDD | - | 5.5 | V |
| Supply Voltage(under Recommended Operating Conditions)(Min) | VDD | - | 2.7 | V |
Contact us
Contact usFrequently Asked Questions
FAQs