Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

System power circuit (Method using power controller)

Example of power supply control circuit using power management IC

System power circuit (Method using power controller)

Lineup

TVS diode

Part number DF2B7ASL DF2S14P1CT DF2B5M4ASL DF2B6M4ASL
Package SL2 CST2 SL2 SL2
VESD (Max) [kV] ±30 ±30 ±16 ±15
VRWM (Max) [V] 5.5 12.6 3.6 5.5
Ct (Typ.) [pF] 8.5 40 0.15 0.15
RDYN (Typ.) [Ω] 0.2 0.5 0.7 0.7

Electronic fuse (eFuse IC)

Part number

TCKE800NA

TCKE800NL

TCKE805NA

TCKE805NL

TCKE812NA

TCKE812NL

TCKE712BNL
Package

WSON10B

3.0 x 3.0 x 0.75 mm

WSON10

3.0 x 3.0 x 0.75 mm

VIN [V] 4.4 to 18 4.4 to 13.2
RON (Typ.) [mΩ] 28 53
Return function NA: Automatic return
NL: Latch type (external signal control)
Latch type (external signal control)

VOVC (Typ.) [V]

- 6.04 15.0 Adjustable

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open