Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Wireless circuit

Example of the Wi-Fi and LTE-Communication Modules Power Supply and the circuit of ESD-Protection

Wireless circuit

* Wi-Fi® is a registered trademark of Wi-Fi Alliance.

Lineup

Small surface mount LDO regulator

Part number TCR15AG
Series
TCR13AG
Series
TCR8BM
Series
TCR5BM
Series
TCR5RG
Series
TCR3RM
Series
TCR3U
Series
TCR2L
Series
TAR5
Series
Features Low dropout voltage
High PSRR
High PSRR
Low noise
Low current consumption
Low current
consumption

15V Input
voltage

Bipolar type

IOUT (Max) [A] 1.5 1.3 0.8 0.5 0.3 0.2

PSRR (Typ.) [dB]

@f=1 kHz

95 90 98 98 100 100 70 - 70
IB(Typ.) [μA] 25 52 20 19 7 7 0.34 1 170

TVS diode

Part number DF2B7ASL DF2S14P1CT DF2B5M4ASL DF2B6M4ASL
Package SL2 CST2 SL2 SL2
VESD (Max) [kV] ±30 ±30 ±16 ±15
VRWM (Max) [V] 5.5 12.6 3.6 5.5
Ct (Typ.) [pF] 8.5 40 0.15 0.15
RDYN (Typ.) [Ω] 0.2 0.5 0.7 0.7

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open