Application Circuit of Low Noise Op-amp TC75S67TU for Current Sensor

The circuit used low noise op-amp TC75S67TU as sensing amplifier Introduction of current sensor application of TC75S67TU Current sensor application method and notes of TC75S67TU

Diagram of application circuit of Low Noise Op-amp TC75S67TU for current sensor.

Features

  • Super low noise level
  • Measure to 2A
  • Small board size

Specifications

  • The circuit used low noise op-amp TC75S67TU as sensing amplifier
  • Introduction of current sensor application of TC75S67TU
  • Current sensor application method and notes of TC75S67TU

Download overview material for solution

Waveform of application circuit of Low Noise Op-amp TC75S67TU for current sensor.
Waveform

Design Documents

Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.

Design Data

Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.

Used Toshiba Items

Part Number Device Category Portion Usage Description
Op-amp (CMOS) Amplifier circuit・1 Single Op-amp (CMOS), 5.5 V, +/-2.75 V, SOT-353F(UFV)

Related Documents

We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open