Load Switch IC TCK321G, TCK322G, TCK323G Application & Circuit

This reference design provides document with input selection characteristics. The load switch has small package and low on resistance suitable for battery charging application.

Battery charger circuit of load switch IC TCK321G, TCK322G, TCK323G application & circuit.

Features

  • Small package: 0.5 mm pitch WCSP16C (1.9 mm x 1.9 mm, t: 0.5 mm (typ.)), PD = 1.65 W
  • High input voltage: VIN (Max) = 36 V
  • High output current: IOUT (DC) = 2.0 A, per channel
  • Low ON resistance : RON = 98 mΩ (typ.) at VIN = 4.5 V, IOUT = - 1.0 A
  • Over voltage lockout function: 12.0 V at 321G, 15.0 V at 322G, 323G (typ.)
  • Under voltage lockout function: 2.9 V (typ.)
  • Auto select mode: a function that IC outputs regular input voltage automatically after judging whether a regular voltage of VINA or VINB.
  • Manual select mode: a function that is selected by VSEL to output voltage.
  • FLAG output
  • FLAG function at Auto select mode: FLAG signal is output the Low level VINA or VINB is selected. (VINA at 321G/322G, VINB at 323G)
  • FLAG function at Manual select mode: FLAG signal is output the Low level when VINA or VINB is out of regular voltage.
  • Reverse current blocking per channel (switch off state)
  • Inrush current reducing circuit
  • Thermal shutdown circuit

Description

  • Operation and application of break-before-make switches designed for safe input selection
  • Main switches in battery charging and other applications for smartphones, tablets, wearable devices, and other mobile devices having multiple charging options
Waveforms in manual selection mode of load switch IC TCK321G, TCK322G, TCK323G application & circuit.
Waveforms in Manual Selection mode

Design Documents

Design Documents contain the documents below.

Design Data

Design Data contains the contents listed below.

Used Toshiba Items

Part Number Device Category Portion Usage Description
ESD protection diode (standard type, single) 1 Unidirectional TVS Diode (ESD Protection Diode), 21 V, SOD-963(CST2C)

Related Documents

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open