Products
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
This reference design provides specification, block diagram and PCB layout data of 1.2V/100A output isolated DC-DC converter which convert 48V bus voltage to 1.2V directly.
Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.
Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.
Part Number | Device Category | Portion Usage | Description |
---|---|---|---|
Power MOSFET (N-ch single 60V<VDSS≤150V) | Primary side, 2 | N-ch MOSFET, 100 V, 0.0115 Ω@10V, TSON Advance, U-MOSⅨ-H | |
Power MOSFET (N-ch single VDSS≤30V) | Secondary side synchronous rectification, 4 | N-ch MOSFET, 30 V, 0.00065 Ω@10V, SOP Advance, U-MOSⅨ-H | |
Photocoupler (phototransistor output) | Output voltage feedback, 1 | Photocoupler (phototransistor output), DC input, 5000 Vrms, DIP4(TLP785) | |
Photocoupler (photo-IC output) | Communication between primary side and secondary side, 2 | Photocoupler (photo-IC output), High-speed, 50 Mbps, 5000 Vrms, SO6L | |
Small-signal Schottky barrier diode | Primary side, 2 | 30 V/0.2 A Schottky Barrier Diode, SOT-23(SOT23) | |
Switching diode | Primary side, 3 Secondary side, 2 |
100 V/0.25 A Switching diode, SOD-323(USC) |
We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.