Application Circuit of Low Noise Op-Amp TC75S67TU for Pyroelectric Infrared Sensor

Pyroelectric infrared sensor used low noise Op-amp TC75S67TU Introduction of infrared sensor application of TC75S67TU Human sensor application method and notes of TC75S67TU

Circuit

Features

  • Super low noize level
  • Detectable to 7m
  • Small board size

Description

  • Pyroelectric infrared sensor used low noise Op-amp TC75S67TU
  • Introduction of infrared sensor application of TC75S67TU
  • Human sensor application method and notes of TC75S67TU
Waveform
Waveform

Design Documents

Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.

Design Data

Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.

Used Toshiba Items

Part Number Device Category Application Area – Qty Description
Op-amp (CMOS) First stage amplifier section・1
Second stage amplifier section・1
Single Op-amp (CMOS), 5.5 V, +/-2.75 V, SOT-353F(UFV)

Related Documents

We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.

Applications

Human Sensor
Such as low power consumption, miniaturization and robust operation are important in designing human sensor. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, sensor signal input unit, alarm output unit, etc., along with circuit configuration examples.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
Membership registration required
A new window will open