※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
In recent years, xEV (hybrid-electric vehicles and battery-powered electric vehicles) are becoming popular to reduce greenhouse-gas emissions. The xEV may have a 48V battery inside in addition to a 12V battery to reduce electrical power loss.
This design is a bidirectional DC-DC converter required for the applications which have the 48V battery and the 12V battery. It achieves high efficiency operation by using Toshiba's automotive MOSFETs which have low on-resistance and high heat dissipation.
Design tips on each portion of the circuit, method of operation, and design information such as circuit diagrams and PCB patterns are available, please use them for your design.
Click on components for more details
| Input voltage | (Buck Operation) DC 24V to 54V, (Boost Operation) DC 5V to 16V |
|---|---|
| Output voltage | (Buck Operation) DC 12V, (Boost Operation) DC 48V |
| Output power | 3kW |
| Circuit topology | 4-Phase Non-Isolated Bidirectional DC-DC Converter |
Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.
Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.
| Part Number | Device Category | Portion Usage | Description |
|---|---|---|---|
| Power MOSFET (N-ch single 60V<VDSS≤150V) | 48V Input/Output Circuit & DC-DC Converter Circuit・32 | N-ch MOSFET, 100 V, 70 A, 0.0041 Ω@10V, DSOP Advance(WF)L | |
| Power MOSFET (N-ch single 30V<VDSS≤60V) | 12V Input/Output Circuit・16 | N-ch MOSFET, 40 V, 400 A, 0.00030 Ω@10V, L-TOGL | |
| Intelligent power device (High side power-MOSFET driver with built-in charge pump) | 12V Input/Output Circuit・4 | Automotive Gate driver for High-side switch, SSOP16 |
We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.