This power multiplexer circuit with 2 inputs and 1 output is realized on a small board. A new power multiplexer circuit usign common-drain MOSFET has been added to the already developed power multiplexer circuit reference design. These reference circuits allow switching between BBM and MBB modes by combining optimal devices such as MOSFET gate driver ICs and zener diodes from our diverse product lineup.
Click on components for more details
| Circuit | Dual input and single output power source multiplexer circuit |
|---|---|
| Input VINA/ Input VINB | 9 V/20 V |
| Output current (Max.) | 3 A |
Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.
Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.
| Part Number | Device Category | Portion Usage | Description |
|---|---|---|---|
| Zener diode | Module board | 12 V Zener Diode, SOD-323HE(US2H) | |
| Zener diode | Module board | 24 V Zener Diode, SOD-323HE(US2H) | |
| Small-signal Schottky barrier diode | Module board | 30 V/0.1 A Schottky Barrier Diode, SOD-962(SL2) | |
| Small-signal MOSFET | Module board | N-ch MOSFET, 30 V, 0.1 A, 3.6 Ω@4V, CST3C | |
| Small-signal MOSFET | Module board | N-ch MOSFET, 60 V, 0.15 A, 3.9 Ω@10V, CST3C | |
| Power MOSFET (N-ch dual) | Module board | N-ch x 2 Common-drain MOSFET, 30 V, 14.0 A, 9.9 mΩ@10 V, TCSPAG-341501 | |
| Comparator (CMOS) | Module board | Single Comparator (CMOS), 5.5 V, +/-2.75 V, MP6C | |
| L-MOS SHS series (TC74LCX-equivalent) | Module board | One-Gate Logic(L-MOS), Inverter, SOT-765(US8) | |
| Load switch IC | Module board | 2.7 to 28 V External MOSFET Driver IC, WCSP6G | |
| Load switch IC | Module board | 2.7 to 28 V External MOSFET Driver IC, WCSP6G | |
| Low Dropout (LDO) Linear Voltage Regulator | Module board | High voltage, Low quiescent current, Fast load transient CMOS Linear Regulator | |
| Power MOSFET (N-ch single 30V<VDSS≤60V) | Base board | N-ch MOSFET, 40 V, 0.00085 Ω@10V, SOP Advance(N), U-MOSⅨ-H | |
| Load switch IC | Base board | 2.7 to 28 V External MOSFET Driver IC, WCSP6E | |
| L-MOS SHS series (TC74LCX-equivalent) | Base board | One-Gate Logic(L-MOS), Schmitt Buffer, SOT-363(US6) | |
| Point regulator (single output) | Base board | 200 mA Fixed Output LDO Regulator, 4.8 V, SOT-25(SMV) | |
| Bias resistor built-in transistor (BRT) | Base board | NPN Bias Resistor Built-in Transistors (BRT), 47 kΩ/47 kΩ, SOT-723(VESM) | |
| Bias resistor built-in transistor (BRT) | Base board | PNP Bias Resistor Built-in Transistors (BRT), 10 kΩ/10 kΩ, SOT-723(VESM) | |
| Switching diode | Base board | 80 V/0.1 A Switching diode, SOD-523(ESC) |
We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.