eFuse selection guide

How to Select an eFuse for Circuit Protection

Introduction

An eFuse protects power inputs and downstream components from excessive current, short circuits, startup surges and other fault conditions. Unlike a conventional fuse, an eFuse can provide controlled current limiting, fault reporting and automatic recovery within a semiconductor device.

Confirm the Operating Voltage

The eFuse input-voltage range must support the normal power rail and any expected voltage variation. Engineers should also review the device’s absolute maximum ratings and overvoltage protection behavior.

Set the Current Limit

The current-limit threshold should be higher than the system’s normal operating current but low enough to protect connectors, traces and downstream components. Startup current and temporary load peaks must be considered to prevent unwanted shutdowns.

Control Inrush Current

Large input capacitors can draw high current when power is first applied. An eFuse can control the voltage rise time and limit the startup current. This helps reduce supply-voltage sag, connector stress and component damage during power-up or hot-plug events.

Review Fault Response

Different applications may require automatic retry, latch-off or controlled recovery after a fault. Engineers should consider short-circuit response, thermal shutdown, fault timing and system-level restart behavior.

Check Thermal Performance

The eFuse dissipates power based on load current and internal resistance. During current limiting, power dissipation can increase significantly. Junction-temperature calculations should account for fault duration, package thermal resistance and ambient conditions.

Product Selection

Toshiba eFuse ICs support functions such as current limiting, inrush-current control and circuit protection. Compare available products and operating parameters on the Toshiba eFuse IC product page.

A new window will open