※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
The microcontroller is a central component in many motor-control systems. It processes feedback signals, generates PWM outputs, manages communication and responds to operating faults. Selecting the correct MCU requires matching its processing capability and peripherals to the motor type and control method.
Start by identifying the motor type, operating voltage, speed range and required control method. Brushed DC, brushless DC, permanent-magnet synchronous and induction motors can require different processing, sensing and PWM capabilities.
The MCU must complete control calculations within the required control-loop period. Field-oriented control and sensorless algorithms may require higher processor performance than basic speed or position control. Engineers should also consider future firmware features and system expansion.
Motor control depends on accurate and synchronized PWM signals. Review the number of timer channels, resolution, dead-time control and fault-input support. The MCU should provide enough flexibility to control the required inverter or motor-driver configuration.
Current and voltage measurements must be synchronized with PWM timing to reduce noise and improve control accuracy. ADC conversion speed, trigger options and channel count should match the sensing architecture. Built-in comparators or fault inputs can provide faster hardware-level protection.
Flash, RAM and communication interfaces should support the complete system, including control software, diagnostics and external devices. Common interface requirements may include CAN, UART, SPI and I2C.
Toshiba offers microcontroller families for motor control and other embedded applications. Review available MCU series and supporting tools on the Toshiba microcontrollers product page.