How to Select a SiC MOSFET

Introduction

Silicon carbide MOSFETs are used in high-voltage power designs that require efficient switching, low power loss and reliable operation under demanding thermal conditions. Selecting the correct device requires more than comparing voltage and current ratings. Engineers must also evaluate on-resistance, gate charge, switching behavior, package type and thermal performance.

Determine the Required Voltage Rating

The drain-source voltage rating must provide sufficient margin above the system’s normal operating voltage. Switching transients, line variation and parasitic inductance can produce voltage overshoot that exceeds the nominal bus voltage. Engineers should review the maximum operating conditions and validate the device under expected fault and transient conditions.

Compare Conduction and Switching Losses

Low drain-source on-resistance helps reduce conduction loss when the MOSFET is on. Gate charge, capacitance and switching speed affect energy loss during turn-on and turn-off. The correct balance depends on switching frequency, load current, cooling capability and efficiency targets.

Review the Gate-Drive Requirements

SiC MOSFETs require a gate-drive circuit that supports the recommended gate voltage and switching behavior. Gate resistance can be adjusted to manage switching speed, ringing, EMI and voltage overshoot. PCB layout should keep the gate-drive loop short and minimize parasitic inductance.

Evaluate Package and Thermal Performance

Package selection affects heat dissipation, isolation, board space and switching performance. Engineers should calculate power loss and junction temperature using the expected operating current, switching frequency, ambient temperature and cooling method.

Product Selection

Toshiba SiC MOSFETs are designed for high-voltage and high-efficiency applications, including industrial power supplies, solar inverters and uninterruptible power supplies. Review the available voltage ratings, packages and electrical characteristics on the Toshiba SiC MOSFET product page.

A new window will open