Gate-Driver IC for Automotive Three-Phase Brushless Motor: TB9083FTG

Gate driver IC capable of the latest functional safety standards
For three-phase brushless DC motor applications such as electric power steering (EPS) and electric brakes.

Product Highlights

It is essential for development in automotive equipment to follow the ISO 26262 functional safety standard[2]. Of course, semiconductor devices and other electronic components are no exception either and need to follow the standard. 

Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched “TB9083FTG,” a gate driver IC[3] for automotive three-phase brushless DC motors compliant with ISO26262 and supporting safety level ASIL-D[4]. The device drives external MOSFETs to a rotate three-phase brushless DC motor (Figure 1) and can drive the upper and lower MOSFETs for all three-phases, i.e. six MOSFETs. Examples of applications for which the device is suitable are Electric Power Steering or EPS, Electric brakes and Shift-by-Wire.

Figure 1: Internal block diagram and example of application circuit

Figure 1: Internal block diagram and example of application circuit

In August 2017, Toshiba previously launched “TB9081FG”, a gate driver compliant with ISO 26262. TB9083FTG was developed by improving “TB9081FG”.
The key improvements are robust functionality through redundancy, ABIST (Analog Built-in Self-test) and LBIST (Built-in Self-test) circuits. These are indispensable for compliance with ISO 26262. In terms of redundancy of functions, two band gap reference voltage circuits are built in as in the TB9081FG, and two clock oscillation circuits (OSC) are newly built in the TB9083FTG. The purpose is to minimize the occurrence of dependent failures. On the other hand, ABIST and LBIST take a role to check whether internal diagnostic functions operate properly. These check results can be read out via SPI communication.  

Built-in 3 channels of drivers for safety relays

There are three major improvements made to the TB9083FTG. First is, the inclusion of only three channels of safety relays compared to the five in TB9081. Safety relays take a role to electrically cut off abnormal point of motor or external MOSFET and so on. Based on customer feedback, it was determined that three would be enough to meet their system requirements. In the case of EPS, two channels could be applied to the power supply relay and the reverse polarity protection relay and the other channel could be applied to the motor relay to cut off the control circuit from the motor. (Figure 2) 

TB9083FTG Merit (1)

Built-in three channels relay driver for redundant/not redundant

Figure 2: Example of using safety relay

Figure 2: Example of using safety relay

Reducing mounting area reduction (to 66%[1]) by small package adoption

Second feature is the adoption of a VQFN 48pin package with a small PCB mounting area of 7.0mm x 7.0mm (Table 1). Since TB9081FG was a 64-LQFP with 12.0mm x 12.0mm mounting area which includes outer leads, the area is reduced by around half. Selection for the small package is deeply related to ISO 26262, because ISO 26262 might require redundant devices for robust functionality in order to ensure the higher safety level. This redundancy enables the case that a motor can be driven by the other TB9083FTG even if one TB9083FTG has a failure. However, using two devices doubles the mounting area on the PCB. TB9083FTG prevents the increase by adopting a small package. 

TB9083FTG Merit (2)

Small package adoption

 

TB9083FTG TB9081FG Supplier A
Gate-driver
for safety relays
3ch 5ch None

External resistors for
motor current sense
amplifiers

Not required Required Not required
FET Diagnostics ✔ None None
Package VQFN48 LQFP64 THQFP48
Drawings 7mm

7mm□


10mm□(12mm□ including lead frame)
10mm□
(12mm□ including
lead frame)
7mm□(9mm□  including lead frame)
7mm□
(9mm□ including
lead frame)

Table 1:Comparison between three devices

In addition, to further reduce required PCB area, the TB9083FTG has built-in resistors to set the gain and the reference voltage of the motor current sense amplifier. These resistor was required externally in TB9081FG. The gain can be set via the serial interface SPI. 

Built-in self-diagnostic circuit for external MOSFETs

The third feature is a built-in sequencer and verification circuit to detect open and short faults of the external MOSFETs. TB9083 monitors midpoints of the upper and lower arms of each of the three phases (Figure 3). The microcontroller can read out the diagnostic results via SPI. To implement the same diagnostics, the TB9081FG needed to monitor the motor terminal voltage with a built-in A-D converter (ADC) in the microcontroller and external bias resistors. In addition to eliminating the need to use an A-D converter in the microcontroller (MCU) for this diagnosis, it also has the advantage of reducing the amount of software code. It also eliminates the need for external resistors for diagnostics.

TB9083FTG Merit (3)

Available self-diagnosis for external MOSFETs

Figure 3:Comparison of conventional system and TB9083FTG’s solution
Figure 3:Comparison of conventional system and TB9083FTG’s solution

Figure 3:Comparison of conventional system and TB9083FTG’s solution

Verified for 3,000 cycles temperature cycling test

The adopted QFN package employs a wettable flank structure[5]. This enables visual inspection of solder joints using an automatic optical inspection (AOI) system, and contributes to improved solder joint reliability. In addition, Toshiba has verified the package through 3,000 cycles in the mounting temperature cycling test.

3,000 cycles passed

Category Item Test condition
Temperature cycling

-40℃ to 125℃
Soak time : 20 minutes
Ramp time : 10 minutes
→ 1cycle/hour

Not Pass criteria 10% drift from initial resistive value
IC Package VQFN48-0707-0.50 (Wettable Flank)
Plating Sn
PCB Size 35mm × 35mm × 1.6mmt
Layer 6 layers
Material FR-4
Surface finishing OSP (Organic Solderability Preservative)
Solder Paste material SAC305
Thickness of screen mask 130um
Peak temperature during reflow processing 230 to 250℃
Soldering between E-pad of QFN and PCB performed

Table 2:Result and test condition of mounting temperature cycling test

Toshiba continues to strengthen our line-up of ISO 26262 2nd edition capable gate-driver IC for automotive three-phase brushless DC motor applications Toshiba will continue to contribute to the electrification and safety-improvement of automotive equipment by bringing to market products with optimized functions and performance built into the ICs to meet customer needs.

Notes:

[1] Compared with the Toshiba’s existing product TB9081FG (12.0mm × 12.0mm (typ.))
[2] Functional-safety standards seek to minimize risk resulting from system failures. Specifically, it is important to explain an argument for system safety to third party. A dedicated development process is regulated in ISO 26262 as automotive standard in order to correctly realize functional safety.
[3] Driver to drive MOSFET
[4] ASIL: Automotive Safety Integrity Level, D: Grade D (highest rank of A to D)
[5] Shape of outer leads of package

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Click this link to check inventory of TOSHIBA parts available at those distributors of Toshiba America Electronic Components, Inc. ("TAEC") who participate in netCOMPONENTS electronic components sourcing database. Please note that TAEC is providing this link solely as a convenience. All quantities listed in inventory are subject to change and information provided in this page does not guarantee availability of product(s), please check with Distributor before relying on the quantities listed. In order to guarantee availability you must place an order with one of Toshiba’s distributors.
A new window will open