TC9563XBG

Ethernet Bridge

Description

Description TC9563XBG equips with two 10Gbps Ethernet AVB/TSN ports and three PCIe® Gen 3 switch ports for Automotive Information Communications Systems.
Host I/F PCIe I/F: Gen3.0(8GT/s)  3 ports switch
  Upstream: 1 port × 4 lanes
  Downstream: 2 ports each x1 lane
Automotive I/F Ethernet AVB, built-in MAC with TSN support (2 ports)

Supported interfaces are:
  PortA: Selectable from USXGMII, XFI, and SGMII
  PortB: Selectable from USXGMII, XFI, SGMII, and RGMII

Communication speed is:
  If USXGMII is selected: 2.5G/5G/10Gbps
  If XFI is selected: 10M/100M/1000M/2.5G/5G/10Gbps
  If SGMII is selected: 10M/100M/1000M/2.5Gbps
  If RGMII is selected: 10M/100M/1000Mbps
Audio I/F -
Peripheral I/F I2C/SPI / UART / GPIO / INTC
CPU Core Arm®Cortex®-M3
Power supply voltage(V) 1.8/3.3 for IO / 1.8 for USXGMII/XFI/SGMII/RGMII / 1.8 for PCIe/PLL/OSC / 0.9 for Core

Package Information

Toshiba Package Name P-FBGA220-1010-0.65-001
Package Image Toshiba TC9563XBG Ethernet Bridge product P-FBGA220-1010-0.65-001 package image
Pins 220
Mounting Surface Mount
Package size 10mm×10mm
Pin pitch 0.65 mm
Package Dimensions View
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*1 *2

Download from SamacSys
*1 *2

 Please refer to the link destination to check the detailed size.

*1

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Applications

IVI (In-vehicle Infotainment)
Such as information sharing and reduction of power consumption are important in designing IVI. Toshiba provides information on a wide range of semiconductor products suitable for display and audio output section, video and voice input section, wireless communications section, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open