TC90197XBG

Automotive Video Processors

Description

Description TC90197XBG can display two independent pictures simultaneously thanks to the integrated frame memory. Additionally, it allows video signals to be overlaid with graphics data from a navigation system. Output stage has a T-CON, which adapts to LCD panels from multiple manufacturers.
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name LQFP208-P-2828-0.50B
Pins 208
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -40

Description

Property Value Unit
Analog Input: Composite 3 ch
Analog Input: YCbCr(up to D2) 2 ch
Analog Input: RGB (up to D2) * also useable as YCbCr input 2 ch
Analog Input: RGB:WVGA * also useable as YCbCr input 2 ch
Digital Input: RGB:WVGA (6-bit x 3) 2 ch
Digital Input: ITU-R BT.601 (up to D2) 1 ch
Digital Input: ITU-R BT.656 (D1) 1 ch
Digital Output: RGB:WVGA (8-bit x 3) 1 ch
Multi color decoder (NTSC/PAL/SECAM) 1 ch
Multi color decoder (NTSC/PAL) 1 ch
Dynamic YC gamma 2 ch
Color management 2 ch
HVD enhancer 2 ch
Timing controller 1 ch
Baseband tint (up to D2) 2 ch
DRAM 16 Mbit
AD converter:8-bit 4 ch
OSD (character font) 1 ch
Supply voltage 1.5 / 2.5 / 3.3 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Sep,2022

Nov,2024

Nov,2024

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open