2SA2215

Not Recommended for New Design

Transistor for low frequency small-signal amplification

Description

Application Scope General-purpose
Polarity PNP
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-323F (UFM)
Package Image Toshiba 2SA2215 Transistor for low frequency small-signal amplification product UFM package image
Package Code SOT-323F
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.1×0.7
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *2

Download from UltraLibrarian® in your desired CAD format
*1 *2

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current IC -2.5 A
Collector-emitter voltage VCEO -20 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
DC Current Gain hFE (Max) hFE IC=-0.5A
VCE=-2V
500 -
DC Current Gain hFE (Min) hFE IC=-0.5A
VCE=-2V
200 -
Collector Emitter Saturation Voltage (Max) VCE(sat) IB=-53mA
IC=-1.6A
-0.19 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jul,2018

Mar,2019

*

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open