EOL announced
Power transistor for high-speed switching applications
Application Scope | High voltage switching / Switching regulators |
---|---|
Polarity | NPN |
RoHS Compatible Product(s) (#) | Available |
2SC3075 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
2SC5548A | Almost same package but similar characteristics | Almost same DC current gain |
Toshiba Package Name | PW-Mold |
---|---|
Pins | 3 |
Mounting | Surface Mount |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | 0.8 | A |
Collector power dissipation | PC | 10 | W |
Collector power dissipation | PC | 1 | W |
Collector-Base Voltage | VCBO | 500 | V |
Collector-emitter voltage | VCEO | 400 | V |
Contact us
Contact usFrequently Asked Questions
FAQs