2SC5200N

Not Recommended for New Design

Power transistor for high-speed switching applications

Description

Application Scope Audio amplifier output stage 100-W / Power amplifier
Features Power Amps Output Stage
Polarity NPN
Complementary Product 2SA1943N
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TO-3P(N)
Package Image Toshiba 2SC5200N Power transistor for high-speed switching applications product TO-3P(N) package image
JEITA SC-65
Pins 3
Mounting Through Hole
Width×Length×Height
(mm)
15.5×20.0×4.5
Package Dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *2

Download from UltraLibrarian® in your desired CAD format
*1 *2

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current IC 15 A
Collector power dissipation PC 150 W
Collector-Base Voltage VCBO 230 V
Collector-emitter voltage VCEO 230 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Transition frequency (Typ.) fT IC=1A
VCE=5V
30 MHz
DC Current Gain hFE (Max) hFE IC=1A
VCE=5V
160 -
DC Current Gain hFE (Min) hFE IC=1A
VCE=5V
80 -
Collector Emitter Saturation Voltage (Max) VCE(sat) IB=800mA
IC=8A
3.0 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2016

Mar,2019

*

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open