MT3S111P

Not Recommended for New Design

Radio-frequency SiGe Heterojunction Bipolar Transistor

Description

Application Scope VHF/UHF band low noise, low distortion amplifier
Polarity NPN
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name PW-Mini
Package Image Toshiba MT3S111P Radio-frequency SiGe Heterojunction Bipolar Transistor product PW-Mini package image
JEITA SC-62
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
4.6×4.2×1.6
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current IC 0.1 A
Collector power dissipation PC 300 mW
Collector power dissipation (mounted on board) PC 1000 mW
Junction temperature Tj 150 ℃
Collector-emitter voltage VCEO 6 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Insertion Gain (Typ.) |S21|2 f=1GHz 10.5 dB
Transition frequency (Typ.) fT - 8 GHz
Noise Figure (Typ.) NF f=1GHz 0.95 dB

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open