TPC6901

EOL announced

Power transistor for high-speed switching applications

Description

Application Scope MOS gate drivers
Polarity NPN + PNP
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name VS-6
Pins 6
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.8×0.7
Package Dimensions View
Land pattern dimensions View

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current (Q1) IC 1.0 A
Collector Current (Q2) IC -0.7 A
Collector Current (Q1) ICP 2.0 A
Collector Current (Q2) ICP -2.0 A
Collector power dissipation (Q1/Q2) (mounted on FR4 board (Cu 645mm**2, glass-epoxy t=1.6mm)) PC 0.5 W
Collector-Base Voltage (Q1) VCBO 100 V
Collector-Base Voltage (Q2) VCBO -50 V
Collector-emitter voltage (Q1) VCEO 50 V
Collector-emitter voltage (Q2) VCEO -50 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
DC Current Gain hFE (Q1) (Max) hFE - 1000 -
DC Current Gain hFE (Q1) (Min) hFE - 400 -
DC Current Gain hFE (Q2) (Max) hFE - 500 -
DC Current Gain hFE (Q2) (Min) hFE - 200 -
Collector Emitter Saturation Voltage (Q1) (Max) VCE(sat) - 0.17 V
Collector Emitter Saturation Voltage (Q2) (Max) VCE(sat) - -0.23 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open