※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
EOL announced
Variable capacitance diode for electronic tuning applications
Application Scope | VHF/UHF VCO |
---|---|
Number of Circuits | 1 |
RoHS Compatible Product(s) (#) | Please contact us. |
JDV2S09S is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
JDV2S09FS * Please contact us about this product. |
Almost same characteristics but different package | - |
Toshiba Package Name | sESC |
---|---|
Pins | 2 |
Mounting | Surface Mount |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Reverse Voltage | VR | 10 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Capacitance Ratio (Typ.) | CT(1)/CT(2) | - | 2.1 | - |
Capacitance (case 1) (Max) | CT(upper_side) | VR=1V | 11.1 | pF |
Capacitance (case 1) (Min) | CT(upper_side) | VR=1V | 9.7 | pF |
Capacitance (case 2) (Max) | CT(lower_side) | VR=4V | 5.45 | pF |
Capacitance (case 2) (Min) | CT(lower_side) | VR=4V | 4.45 | pF |
Series Resistance (Typ.) | rS | - | 0.33 | Ω |
Contact us
Contact usFrequently Asked Questions
FAQs